IESNA:LM-63-2002
[TEST]P942020
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46720
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4261.8 4235.1 4179.2 4130.7 4118.5 4123.4 4138 4164.7 4189 4196.2
4198.7 4235.1 4310.4 4434.2 4640.6 4932 5286.6 5714 6260.4 6911.2
7649.4 8552.7 9647.9 10893.7 12234.2 13674.2 15055.9 15699.5 14757.3 11403.7
6204.5 1750.9 536.7 318.1 182.1 75.3 0
4261.8 4247.2 4189 4140.4 4128.2 4130.7 4145.2 4172 4193.8 4201.1
4206 4244.8 4317.7 4448.8 4650.3 4944.2 5303.6 5733.4 6294.4 6945.2
7707.7 8637.7 9776.7 10995.7 12360.4 13836.9 15189.5 15772.3 14609.1 11148.7
5915.5 1641.6 519.7 291.4 170 68 0
4261.8 4242.4 4186.5 4135.5 4113.7 4116.1 4123.4 4138 4147.7 4157.4
4172 4213.2 4290.9 4414.8 4618.8 4888.3 5233.2 5641.1 6168.1 6811.6
7615.4 8620.7 9800.9 11112.3 12472.2 13914.6 15276.9 15986 15123.9 12042.3
7149.1 2637.2 704.2 349.7 206.4 80.1 0
4261.8 4232.7 4179.2 4123.4 4094.2 4087 4091.8 4094.2 4094.2 4111.2
4135.5 4181.7 4259.4 4380.8 4555.6 4813 5155.4 5573.1 6100.1 6741.2
7610.5 8649.9 9975.8 11469.2 12999.1 14499.8 15901 16692.7 16255.6 13977.7
9597 4643.1 1398.7 510 247.7 77.7 0
4261.8 4232.7 4181.7 4123.4 4087 4079.7 4084.5 4084.5 4084.5 4104
4147.7 4189 4254.5 4358.9 4516.8 4754.8 5099.6 5529.4 6058.8 6733.9
7625.1 8812.6 10344.9 12158.9 14023.9 15694.6 17042.4 17897.2 17999.1 16833.5
13424.1 8074.4 3428.9 874.2 293.8 68 0
4261.8 4225.4 4174.4 4116.1 4077.2 4070 4077.2 4087 4087 4106.4
4152.5 4186.5 4237.5 4349.2 4516.8 4754.8 5089.9 5529.4 6068.5 6780
7710.1 8987.4 10701.9 12792.7 14915.1 16758.2 18108.4 19113.8 19730.6 19337.2
16760.7 11767.9 5636.3 1770.3 376.4 87.4 0
4261.8 4232.7 4179.2 4118.5 4079.7 4070 4074.8 4084.5 4084.5 4104
4147.7 4193.8 4259.4 4366.2 4531.4 4774.2 5114.2 5541.6 6075.8 6750.9
7642.1 8832 10371.6 12158.9 14004.5 15711.6 17120.1 18101.1 18232.3 16950.1
13732.5 8385.2 3295.3 849.9 245.3 65.6 0
4261.8 4237.5 4186.5 4125.8 4087 4077.2 4084.5 4091.8 4099.1 4118.5
4150.1 4201.1 4283.7 4407.5 4584.8 4830 5177.3 5599.8 6126.8 6787.3
7661.5 8764 10097.2 11551.8 13040.4 14543.6 15969 16768 16221.6 14087
9871.4 4745.1 1415.7 531.8 252.6 77.7 0
4261.8 4244.8 4191.4 4133.1 4101.5 4096.7 4106.4 4125.8 4142.8 4159.8
4181.7 4225.4 4310.4 4443.9 4643.1 4917.5 5259.9 5675.1 6194.8 6823.7
7620.3 8608.6 9766.9 11032.1 12353.2 13781 15184.7 15891.3 15148.2 12598.4
7960.2 3127.8 896.1 427.4 228.3 92.3 0
4261.8 4249.7 4193.8 4135.5 4108.8 4106.4 4123.4 4157.4 4186.5 4203.5
4220.5 4264.2 4344.4 4480.4 4689.2 4983 5342.4 5777.1 6311.4 6957.3
7705.2 8635.3 9706.2 10908.3 12185.6 13601.3 14949.1 15478.5 14478 11238.5
6158.4 1855.3 565.8 286.5 153 60.7 0
4261.8 4247.2 4193.8 4135.5 4108.8 4108.8 4125.8 4157.4 4189 4203.5
4218.1 4254.5 4337.1 4465.8 4672.2 4958.7 5315.7 5769.8 6306.5 6918.5
7654.2 8545.5 9611.5 10820.9 12039.9 13455.6 14832.5 15483.3 14638.3 11576.1
6559.1 2061.7 597.4 310.8 160.3 55.9 0
